Pipeline ancillaries Strainers and filters
10
Dimensions/weights (approximate) in mm (inches) and kg (lb)
E
All variants
F
E
F
Size
PN10 ASME 150 ASME 300 ASME 600 mm inches mm inches mm inches mm inches mm inches mm inches mm inches mm inches PN16 PN25 PN40
88 3.15 88 3.15 88 3.15 88 3.15 80 3.15 90 3.54 90 3.54
DN40 - 1½"
102 4.02 102 4.02 102 4.02 102 4.02 98 3.86 105 4.13 105 4.13
DN50 - 2"
122 4.80 122 4.80 122 4.80 122 4.80 117 4.61 124 4.88 124 4.88
102 4.02
DN65 - 2½" DN80 - 3" DN100 - 4" DN125 - 5"
138 5.43 138 5.43 138 5.43 138 5.43 130 5.12 143 5.63 143 5.63
158 6.22 158 6.22 162 6.38 162 6.38 168 6.61 175 6.89 187 7.36
188 7.40 188 7.40 188 7.40 188 7.40 191 7.52 210 8.27 235 9.25 127 5 212 8.35 212 8.35 218 8.58 218 8.58 216 8.50 245 9.65 260 10.2
DN150 - 6"
268 10.6 268 10.6 278 10.9 285 11.2 275 10.8 302 11.9 314 12.4
DN200 - 8"
320 12.6 320 12.6 335 13.2 345 13.6 333 13.1 356 14.0 394 15.5
DN250 - 10" DN300 - 12"
7.6.1
370 14.6 378 14.9 395 15.6 410 16.1 403 15.9 416 16.4 450 17.7
153 6.02
430 16.9 438 17.2 450 17.7 465 18.3 445 17.5 479 18.9 486 19.1
DN350 - 14"
482 19.0 490 19.3 505 19.9 535 21.1 508
20
533 21.0 560 22.0
DN400 - 16" DN450 - 18" DN500 - 20" DN600 - 24"
532 20.9 550 21.7 555 21.9 560 22.0 543 21.4 591 23.3 605 23.8
585 23.0 610 24.0 615 24.2 615 24.2 600 23.6 648 25.5 675 26.6
203 7.99
685 27.0 725 28.5 720 28.3 735 28.9 711 28.0 768 30.2 784 30.9
800 31.5 795 31.3 820 32.3 840 33.1 800 31.5 800 31.5 800 31.5
DN700 - 28"
10.6 4
Weight *
Weight *
Weight *
Size
Size
Size
PN
ASME
PN
ASME
PN
ASME
kg
lb
kg
lb
kg lb DN450 - 18" 12.40 27.3 11.60 25.6 DN500 - 20" 14.60 32.2 13.50 29.8 DN600 - 24" 20.30 44.8 18.60 41.0 DN700 - 28" 27.80 61.3 26.00 57.3 lb kg
kg lb DN40 - 1½" 0.30 0.66 0.24 0.53 DN50 - 2" 0.38 0.84 0.30 0.66 DN65 - 2½" 0.45 0.99 0.40 0.88 DN80 - 3" 0.65 1.43 0.60 1.32 DN100 - 4" 1.00 2.20 0.60 1.32 DN125 - 5" 1.30 2.87 1.10 2.43 lb kg
2.00 4.41 1.60 3.53
DN150 - 6"
3.60 7.94 2.80 6.17
DN200 - 8"
5.00 11.0 3.90 8.60
DN250 - 10" DN300 - 12"
6.50 14.3 5.30 11.7
DN350 - 14" 8.40 18.5 6.40 14.1 DN400 - 16" 11.80 26.0 9.20 20.3
* Please note that the weights displayed are approximate and only applicable for the TP1 and TP2
TI-P169-06 CMGT Issue 5
Page 4 of 5
TP1, TP2, TP3 and Spacer Ring Stainless Steel Temporary Strainers
Powered by FlippingBook