Pipeline ancillaries Strainers and filters
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P164-02 CMGT Issue 13
Fig 12 Bronze Strainers
Description The Fig 12 is a bronze screwed Y-type strainer. The standard stainless steel screen is 0.8 mm perforations. As options, other perforations and mesh sizes are available as well as monel screens. The strainer cap can be drilled and tapped for blowdown and drain valves if required. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carry the mark when so required. Certification This product is available with a manufacturer's Typical Test Report for the body and cap. Note: All certifications/inspections requirements must be stated at the time of order placement.
Fig 12 Sizes ½ " to 1"
Sizes and pipe connections Fig 12 Bronze ½ ", ¾ ", 1", 1 ¼ ", 1 ½ ", 2" and 2 ½ " Connections: Screwed BSP T Rp (ISO 7-1) or NPT
Fig 12 Sizes 1 ¼ " to 2 ½ "
10.6 7
Optional extras
Perforations
1.6, 3.0 mm
Stainless steel
Mesh
40, 100, 200
Strainer screens
Perforations
0.8, 3.0 mm
Monel
Mesh
100
Strainer size
Blowdown valve
Drain valve
½"
¼"
¼"
Blowdown or drain valve connections The cap can be drilled to the following sizes to enable a blowdown or drain valve to be fitted at extra cost.
¾" and 1"
½"
½"
1¼" and 1½"
1"
1
2" and 2½"
1¼"
1¼"
TI-P164-02 CMGT Issue 13
Page 1 of 4
Fig 12 Bronze Strainers
Powered by FlippingBook