Pipeline ancillaries Strainers and filters
10
Pressure/temperature limits
210
50 100 150
Steam saturation curve
0
0
5
10
15
20
25
19*
Pressure bar g
The product must not be used in this region.
Body design conditions
PN25
PMA Maximum allowable pressure
25 bar g
210 ° C
TMA Maximum allowable temperature
-198 ° C
Minimum allowable temperature
*PMO Maximum operating pressure for saturated steam service Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of:
38 bar g
Materials
7.6.5
4
4
Fig 12 Sizes ½ " to 1"
1 3
1 3
Fig 12 Sizes 1 ¼ " to 2 ½ "
2
2
10.6 8
No. Part
Material
1 2 3 4
½ " to 2½"
Body
Bronze
EN 1982 CC491K
Cap
Brass
EN 12165 CW617N
Cap gasket
Reinforced exfoliated graphite
Strainer screen
Stainless steel
ASTM A240 316 L
TI-P164-02 CMGT Issue 13
Page 2 of 4
Fig 12 Bronze Strainers
Powered by FlippingBook