Pipeline ancillaries Strainers and filters
10
Kv values Size
½"
¾"
1"
1¼"
1½"
2"
2½"
Perforations 0.8, 1.6 and 3 mm
3
6.2
11.3
26
41
68
98
Mesh 40 and 100
3
6.2
11.3
26
41
68
98
Mesh 200
3
6.2
9.3
21
33
55
78
For conversion: Cv (UK) = Kv x 0.963 Cv (US) = Kv x 1.156
Dimensions/weights (approximate) in mm and kg
A
D
B
C Withdrawal distance
Bronze body Size
A
B
C
D
Screening area cm 2
Weight
½" ¾"
72
54
85
30 A/F
27
0.55
82
64
110
36 A/F
43
0.70
1"
104
72
130
46 A/F
73
1.00
1¼" 1½"
138
100
170
52 A/F
135
1.60
7.6.6
150
110
190
60 A/F
164
2.10
2"
178
133
212
79 A/F
251
4.80
2½"
207
152
240
98 A/F
327
7.70
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-S26-01) supplied with the product. Installation note:
10.6 9
The strainer should be installed in the direction of flow, as indicated on the body. On applications involving steam or gases, the pocket should be in the horizontal plane. On liquid systems the pocket should point downwards. Suitable isolation valves must be installed to allow for safe maintenance and trap replacement. Maintenance note: Maintenance can be completed with the strainer in the pipeline, once the safety procedures have been observed. It is recommended that a new gasket is used whenever maintenance is undertaken. Disposal The product is recyclable. No ecological hazard is anticipated with disposal of this product, providing due care is taken. How to order Example: 1 off Spirax Sarco 1 ½ " Fig 12 bronze strainer with screwed BSP T Rp (ISO 7-1) connections and stainless steel screen having 0.8 mm perforations.
TI-P164-02 CMGT Issue 13
Page 3 of 4
Fig 12 Bronze Strainers
Powered by FlippingBook