UK Product Handbook 2026 - Volume 2

Steam traps Balanced pressure

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P005-05 CMGT Issue 6

IBPS32 Stainless Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor Description The IBPS32 is a stainless steel maintainable balanced pressure thermostatic steam trap fitted with an integral Spiratec sensor and straight connections. It also has an integral 'Y' type strainer. It can be supplied with a sensor to detect waterlogging and steam leakage (WLS1) or for steam leakage only (SS1). The IBPS32 can be easily integrated into all existing Spiratec monitoring systems. All pressure bearing components are produced by TÜV approved suppliers in accordance with AD-Merkblatt WO/TRD100.

Standard unit

IBPS32

having 'STD' fill capsule

Also available

IBPS32CV

having 'STD' fill capsule and check valve

Note : When placing an order always state capsule fill.

Capsule fill and operation: Standard capsule - Is marked with 'STD' for operation at approximately 12 °C below steam saturation temperature. Optionally - The capsule can be supplied for sub-cooled 'SUB' operation at approximately 24 °C below steam saturation temperature or near-to-steam 'NTS' operation at approximately 6 °C below steam temperature. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1 Note : All certification / inspection requirements must be stated at the time of order placement. Sizes and pipe connections ½", ¾", and 1" screwed BSP T Rp (ISO 7-1) or NPT.

5.2.54

8.2 79

½", ¾", and 1" socket weld ends to BS 3799. ½", ¾", and 1" butt weld ends to EN 12 627.

DN15, DN20 and DN25 standard flange to EN 1092 PN40, ASME B 16.5 Class 150 and 300, JIS / KS 10K and JIS / KS 20K.

TI-P005-05 CMGT Issue 6

Page 1 of 5

IBPS32 Stainless Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor

Powered by