Pipeline ancillaries Strainers and filters
10
Sizes and pipe connections DN15, DN20, DN25, DN32, DN40, DN50, DN65, DN80, DN100, DN125, DN150 and DN200 Standard available flanges: EN 1092 PN16, AS 2129 table F Note : Fig 37 ASME 150 is available to replace Fig 33 ASME connection
Pressure/temperature limits
A
300
200
B
100
Steam saturation curve
A B
0
0
2
4
6
8
10
12
14
16
Pressure bar g
The product must not be used in this region.
A - A Flanged EN 1092 PN16 B - B Flanged AS 2129 Table F
Body design conditions
PN16
PMA Maximum allowable pressure
16 bar g
TMA Maximum allowable temperature
300 °C
DN15 to DN50
-10 °C
Minimum allowable temperature
DN65 to DN200
0 °C
EN 1092 PN16
13 bar g
PMO Maximum operating pressure for saturated steam service
AS 2129 Table F
13 bar g
TMO Maximum operating temperature
300 °C
7.6.29
Minimum operating temperature
0 °C
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of
24 bar g
10.6 30
TI-S60-03 CMGT Issue 11
Page 2 of 5
Fig 33 Cast Iron Strainer
Powered by FlippingBook