Steam traps Balanced pressure
8
Pressure/temperature limits (ISO 6552)
Pressure psi g
464
0
145
290
435
580
725
752 572 392 212 32
464
Steam saturation curve
Pressure bar g
The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.
A - B Screwed, socket weld, butt weld and flanged ASME 300 A - C Flanged EN 1092 PN40 A - D Flanged JIS / KS 20K
A - E Flanged ASME 150 F - G Flanged JIS / KS 10K
Maximum body design conditions
PN40
PMA Maximum allowable pressure
50 bar g @ 50 °C 725 psi g @ 122 °F
TMA Maximum allowable temperature
400 °C @ 30 bar g 752 °F @ 435 psi g
Minimum allowable temperature
-200 °C
-328 °F
PMO Maximum operating pressure for saturated steam service
32 bar g
464 psi g
TMO Maximum operating temperature
240 °C @ 32 bar g
°F @ psi g
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco
0 °C
32 °F
8.2 80
Designed for a maximum cold hydraulic test pressure of
75 bar g
1 087 psi g
TI-P005-05 CMGT Issue 6
Page 2 of 5
IBPS32 Stainless Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor
Powered by FlippingBook