UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Strainers and filters

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024

TI-P201-07 CMGT Issue 1

CSSX-HP1 Stainless Steel Y-strainer

Description The CSSX-HP1 is a stainless steel Y-filter designed to remove dirt, weld marks and other debris from high-pressure pipework. The collection and removal of dirt is a positive safeguard against maintenance costs or production losses. Certification This product is available with EN 10204 2.1 and EN 10204 2.2 certificates for the body, cover and screen. EN 10204 3.1 certification

is also available for an additional fee. These certificates will be supplied at the customer's request. Note : All certification requests and inspection requirements must be indicated at the time of quotation. Diameters and connections 2", 2½", 3", 4", 6", 8 and 10". Flanged in accordance with ASME B16.5 600# and 900#.

10.6 35

Optional elements Filter elements Perforations (mm)

Blowdown connections The cover can be drilled to the following sizes to enable a blowdown valve to be fitted, at a customer request and additional cost. Filter diameter Drain diameter 2½" to 4" 1¼" 6” to 12 2"

0.8*; 1.2; 1.6; 2.0 and 3.2

Mesh

40, 60, 80, 100, 200 and 325

(*) Standard drilling for all diameters

TI-P201-07 CMGT Issue 1

Page 1 of 4

CSSX-HP1 Stainless Steel Y-strainer

Powered by