Pipeline ancillaries Strainers and filters
10
Materials
1
No.
Part
Material
Specification
Stainless steel Stainless steel
1
Body
ASTM A 351 Gr. CF8M
4
2
Cap
ASTM A 351 Gr. CF8M
3
Gasket
Spiral Wound Gasket SS304 + Graphite
5
Stainless steel Stainless steel Stainless steel Stainless steel
4
Screen
AISI 316
2
3
Cap screws
ASTM A 193 Gr. B8
5
Cap bolts
ASTM A 193 Gr.
Blowdown Plug*
6
ASTM A 182 F316
(*) Optional
Dimensions/weights (approximate) in mm and kg Size A B C Weight 2" 325 203 300 33 2½" 390 259 360 60 3" 394 284 360 67 4" 443 314 420 102 6" 626 490 660 279 8" 770 569 710 462 10" 903 664 800 778
A
10.6 37
B
C
Maintenance distance
TI-P201-07 CMGT Issue 1
Page 3 of 4
CSSX-HP1 Stainless Steel Y-strainer
Powered by FlippingBook