Pipeline ancillaries Strainers and filters
10
EN strainer Materials
ASME strainer
1
5 2
4
1
3
4
6
6 2
3
5
No. Part
Material
1 2 3 4 5 6
Body
Carbon steel
EN 10213 : 1.0619+N/ASTM A216 WCB
Cover
Carbon steel
EN 10213 : 1.0619+N/ASTM A216 WCB or ASTM A105N
Gasket
Reinforced exfoilated graphite
Screen
Stainless steel
Stud
Carbon steel
ASTM A193 B7
Nut
Carbon steel
ASTM A194 2H
10.6 40
TI-P168-07 CMGT Issue 6
Page 2 of 7
Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16")
Powered by FlippingBook