Steam traps Balanced pressure
8
Materials
1
IBPS32
9 17
2 3
18
7
Check valve
IBPS32CV
16
5 1213 14
8
No.
Part
Material
1 2 3 5 7 8 9
Cover
Austenitic stainless steel
EN 10222-5 1.4571 or ASTM A182 F316 Ti
Capsule
Stainless steel
Valve seat
Stainless steel
BS 970 431 S29
Strainer screen
Stainless steel
AISI 304
Cover gasket
Stainless steel reinforced exfoliated graphite
Body / flanges
Austenitic stainless steel
EN 10222-5 1.457 or ASTM A182 F316 Ti
8.2 81
Cover bolts
Stainless steel (M10 x 30)
A2-70
12 13 14 15 16
Sensor adaptor
Stainless steel
DIN 17440 (W/S 1.4404) 316L
Sensor gasket
Stainless steel
BS 1449 304 S16
Sensor
Stainless steel
BS 1449 304 S16
Blanking plug (not shown)
Stainless steel
Adaptor gasket
Stainless steel
BS 1449 304 S16
17
Spring
Stainless steel
18
Spacer plate
Stainless steel
TI-P005-05 CMGT Issue 6
Page 3 of 5
IBPS32 Stainless Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor
Powered by FlippingBook