UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Strainers and filters

10

Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Strainer screen (state material, perforations or mesh and size of strainer)

4 3

Cover gasket

(packet of 3)

How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of strainer and perforation or mesh required. Example: 1 off Strainer screen, stainless steel having 0.8 mm perforations for a DN250 Spirax Sarco Fig 34 strainer having ASME Class 300 connections.

3 4

5

7.6.34

6

Recommended tightening torques

or mm

Item Size

Connections

Quantity

N m

10.6 45

ASME Class 150 and EN

16

1¼"

¾" - 10UNC

160 - 180

DN250 (10")

7/8 " - 9UNC

ASME Class 300

16

1 7/16 "

180 - 200

ASME Class 150 and EN

16

1¼"

¾" - 10UNC

200 - 220

DN300 (12")

7/8 " - 9UNC

ASME Class 300

18

1 7/16 "

210 - 230

5 and 6

ASME Class 150 and EN

20

1¼"

¾" - 10UNC

220 - 240

DN350 (14")

7/8 " - 9UNC 7/8 " - 9UNC 1 1/8 " - 7UNC

ASME Class 300

22

1 7/16 "

230 - 250

ASME Class 150 and EN

22

1 7/16 "

330 - 350

DN400 (16")

ASME Class 300

16

1 13/16 "

480 - 530

TI-P168-07 CMGT Issue 6

Page 7 of 7

Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16")

Powered by