Pipeline ancillaries Strainers and filters
10
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
A
DN15 to DN25
B
C
Withdrawal distance
Screening area cm² (in²)
ASME 150 A
ASME 300 A
JIS/KS 20 A
Size
B
C
Weight
120 (4.72) 144 (5.67) 154 (6.06) 180 (7.09) 200 (7.87) 230 (9.06) 290 (11.4) 310 (12.2) 351 (13.8) 401 (15.8) 473 (18.6) 593 (23.3)
127 (5)
126 (4.96) 150 (5.91) 159 (6.26) 178 (7.01) 202 (7.95) 232 (9.13) 278 (10.9) 297 (11.7) 333 (13.1) 383 (15.1) 461 (18.1) 577 (22.7)
70 (2.76) 80 (3.15) 95 (3.74) 130 (5.12) 146 (5.75) 180 (7.09) 200 (7.87) 205 (8.07) 255 (10.0) 315 (12.4) 345 (13.6) 440 (17.3)
110 (4.33) 130 (5.12) 150 (5.91) 235 (9.25) 260 (10.2) 320 (12.6) 325 (12.8) 330 (13.0) 405 (15.9) 510 (20.1) 560 (22.0) 710 (28.0)
27 (4.19) 43 (6.67) 73 (11.3) 135 (20.9) 164 (25.4) 251 (38.9) 327 (50.7) 361 (56.0) 545 (84.5) 843 (131) 1 117 (173) 1 909 (296)
2.1 (4.63) 2.9 (6.39) 3.8 (8.38) 6.5 (14.3) 9.0 (19.8) 10.5 (23.1) 17.5 (38.6) 24.0 (52.9) 30.0 (66.1) 49.0 (108) 68.0 (150) 128.0 (282)
DN15 (½")
150 (5.91) 160 (6.30) 180 (7.09) 208 (8.19) 240 (9.45) 289 (11.4) 311 (12.24) 351 (13.8) 401 (15.8) 478 (18.8) 600 (23.6)
DN20 (¾")
DN25 (1")
DN32 (1¼")
7.6.40
DN40 (1½")
DN50 (2")
DN65 (2½")
DN80 (3")
10.6 51
DN100 (4")
DN125 (5")
DN150 (6")
DN200 (8")
TI-P064-02 CMGT Issue 15
Page 5 of 7
Fig 34 Carbon Steel Strainer - ASTM Material
Powered by FlippingBook