Steam traps Balanced pressure
8
Spare parts The spare parts available are shown in heavy outline. Parts drawn in a grey line are not supplied as spares. Available spares Capsule and seat assembly set
2, 3, 17, 18
5 7
Strainer screen Y-type cylindrical (1 off)
Set of cover gaskets
(packet of 3)
13, 14
Sensor and sensor gasket
16
Adaptor gasket
(packet of 3)
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size, model number and capsule reference.
Example : 1 - Capsule and seat assembly set for a Spirax Sarco DN25 IBPS32 having 'STD' fill capsule for operation at 12 °C below steam saturation temperature with integral Spiratec sensor.
9*
17
5.3.1
2
18
3
* Note : Items 9 and 12 are not available as spares
7
8.2 84
5 16
Recommended tightening torques
12*
14 13
or mm
Item Part
N m
3 9
Valve seat
24 A/F
115 - 125
Cover bolts
16 A/F
M10 x 30
23 - 27
12 14
Sensor adaptor
16 A/F
120 - 135
Sensor
24 A/F
50 - 56
TI-P005-05 CMGT Issue 6
Page 6 of 5
IBPS32 Stainless Steel Balanced Pressure Thermostatic Steam Trap with Integral Spiratec Sensor
Powered by FlippingBook