UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P076-10 CMGT Issue 9

SMC32 and SMC32Y Carbon Steel Bimetallic Steam Traps

Description The SMC32 and SMC32Y are carbon steel maintainable bimetallic steam traps with straight connections. The SMC32 has an integral flat strainer screen and the SM32Y an integral, cylindrical Y-type strainer. All pressure bearing components are produced by TÜV approved suppliers in accordance with AD-Merkblatt WO / TRD 100. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 1024 3.1. Note : All certification / inspection requirements must be stated at the time of order placement.

Sizes and pipe connections ½", ¾", and 1" screwed BSP T Rp (ISO 7-1) or NPT.

½", ¾", and 1" socket weld ends to BS 3799. ½", ¾", and 1" butt weld ends to EN 12 627. DN15, DN20 and DN25 standard flange to EN 1092 PN40, ASME B 16.5 Class 150 and 300, JIS / KS 10K and JIS / KS 20 K.

5.3.2

SMC32

SMC32Y

8.3 1

TI-P076-10 CMGT Issue 9

Page 1 of 6

SMC32 and SMC32Y Carbon Steel Bimetallic Steam Traps

Powered by