Pipeline ancillaries Strainers and filters
10
Dimensions/weights (approximate) in mm and kg
A
DN15 to DN50 shown
C
Withdrawal distance
B
Size
PN40 A
PN25 A
ANSI 150 A
JIS 10K A
JIS 20K
B
C Screening area cm²
Weight
DN15
130
-
122
123
127
70
110
25
1.85
DN20
150
-
142
143
147
80
130
42
2.80
DN25
160
-
156
153
156
95
150
71
3.50
DN32
180
-
176
177
180
135
225
135
6.20
DN40 DN50 DN65 DN80 DN100
200
-
200
197
200
145
240
161
7.40
230
-
230
223
227
175
300
251
11.20
290
-
291
282
286
200
335
352
20.00
310
-
311
298
306
210
340
360
24.00
350
-
-
337
349
255
415
540
36.00
DN125
400
-
398
389
401
300
510
840
60.00
DN150
480
-
482
469
481
345
575
1 115
83.00
DN200
-
600
600
585
601
435
730
1 905
148.00
7.6.67
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-S60-18) supplied with the product. Warning The strainer cap gasket contains a thin stainless steel support ring, which may cause physical injury if not handled and disposed of carefully. Disposal The product is recyclable. No ecological hazard is anticipated with disposal of this product, providing due care is taken.
10.6 82
How to order Example: 1 off Spirax Sarco DN80 Fig 37 strainer having flanged EN 1092 PN40 connections with a stainless steel screen having 0.8 mm perforations.
TI-P081-01 CMGT Issue 15
Page 4 of 5
Fig 37 SG Iron Strainer
Powered by FlippingBook