UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Pressure / temperature limits (ISO 6552)

Pressure psi g

464

0

145

290

435

580

725

752 662 572 392 212 32

Steam saturation curve

Pressure bar g

The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.

A - B Screwed, socket weld, butt weld and flanged ASME 300. A - C Flanged EN 1092 PN40. A - D Flanged JIS / KS 20K.

A - E Flanged ASME 150. F - G Flanged JIS / KS 10K.

Body design conditions

ASME 300

PMA Maximum allowable pressure

50 bar g @ 50 °C 725 psi g @ 122 ° F

TMA Maximum allowable temperature

400 °C @ 35 bar g

752 °F @ 507 psi g

Minimum allowable temperature

-60 °C

-76 °F

PMO Maximum operating pressure for saturated steam service

32 bar g

464 psi g

TMO Maximum operating temperature

350 °C @ 32 bar g

662 °F @ 464 psi g

Minimum operating temperature Note : For lower operating temperatures consult Spirax Sarco Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of:

0 °C

32 °F

8.3 2

75 bar g

1087 psi g

TI-P076-10 CMGT Issue 9

Page 2 of 6

SMC32 and SMC32Y Carbon Steel Bimetallic Steam Traps

Powered by