Pipeline ancillaries Strainers and filters
10
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Strainer screen (state material, perforations or mesh and size of strainer)
4 3 3 3
DN15 to DN100
(3 off)
Cap gasket
DN125 to DN200
(1 off)
EC1935/2004 Cap gasket
DN15 to DN100
(3 off)
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of strainer and perforation or mesh required. Example: 1 - Strainer screen, stainless steel having 0.8 mm perforations for DN50 Spirax Sarco Fig 3616 strainer PN16.
4
3
7.6.76
5
Recommended tightening torques
or mm
Item Size
Qty
N m
10.6 93
DN15 and 20
4
13 A/F
M8 x 20
15 - 20
DN25
4
13 A/F
M8 x 20
15 - 20
DN32 and 40 4
13 A/F
M8 x 20
15 - 20
DN50
4
16 A/F
M10 x 25
22 - 25
DN65
4
17 A/F
M10 x 30
22 - 25
5
DN80
6
17 A/F
M10 x 30
22 - 25
DN100
6
18 A/F
M12 x 35
50 - 60
DN125
8
19 A/F
M12 x 40
50 - 60
DN150
8
19 A/F
M12 x 40
50 - 60
DN200
8
24 A/F
M16 x 50
100 - 110
TI-P160-05 CMGT Issue 13
Page 5 of 5
Fig 3616, Fig 3616 Food+ Austenitic Stainless Steel Strainer - DIN Material
Powered by FlippingBook