UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Strainers and filters

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P081-03 CMGT Issue 10

Fig 3716 SG Iron Strainer - DIN Material

Description The Fig 3716 is an SG iron integrally flanged Y-type strainer with flanged screen cover in DIN material. The standard stainless steel screen in the DN15 to DN80 has 0.8 mm perforations and in the DN100 to DN200 it has 1.6 mm perforations. As options, other perforation and mesh sizes are available. The strainer cap can be drilled and tapped for blowdown and drain valves if required. The body can also be drilled and tapped for pressure tappings if required. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1. Note : All certification/inspection requirements must be stated at the time of order placement.

Optional extras

1.6 mm (DN15 to DN80) 3.0 mm (DN15 to DN200)

Perforations

Stainless steel screen

Mesh

40, 100, 200

Strainer screens

0.8 mm (½" to 3") 1.6 mm (4" to 8") 3.0 mm (½" to 8")

Perforations

Monel screen

Mesh

100

Blowdown, drain valve and pressure connections The cap can be tapped to enable a blowdown or drain valve to be fitted. The body can be drilled for pressure tappings. These options are available at extra cost. Connection sizes are as shown below: Strainer size Blowdown valve Drain valve Pressure tapping DN15 to DN20 3/8 " 3/8 " ¼" DN25 to DN32 ½" ½" ¼" DN40 and DN80 ¾" ¾" ¼" DN100 to DN200 1" 1" ¼"

10.6 95

Sizes and pipe connections DN15, DN20, DN25, DN32, DN40, DN50, DN65, DN80, DN100, DN125, DN150 and DN200. Standard flange EN 1092 PN16. DN50 to DN200 sizes are also available with ASME (ANSI) 150 (instead of DN100) and JIS 10K connection on request.

TI-P081-03 CMGT Issue 10

Page 1 of 4

Fig 3716 SG Iron Strainer - DIN Material

Powered by