UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Strainers and filters

10

Materials

2

5

DN8 to DN80

DN100 and DN150

2

5

3

4

3

1

1

7.6.95

No. Part

Materials

CSF16

1.4301*

1

Filter housing bowl

Stainless steel

CSF16T

1.4404**

CSF16

1.4301*

2

Filter housing head

Stainless steel

CSF16T

1.4404**

For sizes DN8 to DN80 EPM or Fluoraz (see filter housing options matrix).

EP380 Fluoraz 890

3

Housing seal

10.6 112

Stainless steel grade 1.4541 spiral wound gasket with PTFE filler

For sizes DN100 and DN150.

CSF16

1.4301*

4

Housing lockring (DN8 - DN80)

Stainless steel

CSF16T

1.4404**

Outer core

1.4404

5

CSF16-S filter element

Stainless steel

End cap

1.4301

Weld filler

1.4576

*1.4301 - Material may also include grades 1.4307, 1.4404, 1.4432, 1.4435, 1.4541 and 1.4571 for manufacturing purposes. Weld filler will be 1.4430. ** 1.4404 - Material may also include grades 1.4432, 1.4435 and 1.4571 for manufacturing purposes. Weld filler will be 1.4430.

Materials continued on next page

TI-P180-43 CMGT Issue 5

Page 12 of 21

CSF16 and CSF16T Stainless Steel Steam Filters

Powered by