Pipeline ancillaries Strainers and filters
10
How to order The following information must be specified when ordering a Spirax Sarco CSF filter: Maximum steam flowrate kg/h Maximum steam pressure bar g Customer allowable pressure drop in bar g (from new)
0.07 bar g maximum recommended
Housing material
1.4301 or 1.4404
Size *
DN or NPS (") and 'H' or 'L' where applicable
Pipe connections
PN10, PN16, Class 150, BSP or NPT
Element rating
1, 5 or 25 micron
Filter housing seal or gasket material.
EPM, Fluoraz or Spiral wound stainless steel 1.4541/PTFE filler
3.1 Certification for SEP and Category I filter housings
Yes/No
3.1 Certification for filter element(s)
Yes/No
* Note: For DN50, DN80 and DN100 the high capacity version is denoted by 'H' and low capacity by 'L'. For a 1.4404 housing version, the suffix 'T' must be added to the nomenclature e.g. CSF16T. DN150 size is only available in low capacity "L" housing. Supply The CSF16 and CSF16T filter housings are supplied separately to the filter elements. 1. The filter housing head and bowl with housing seal or gasket are packed in one carton, complete with EN 10204 3.1 certification where applicable documentation and installation and maintenance instructions. 2. The filter element complete with two seals. Note: DN100 and DN150 CSF16 and CSF16T require multiple elements – See filter element selection table on page 9. Note: The purpose of the filter is to remove (and retain) unwanted contamination. In time, the filter element will become saturated. To ensure a minimum downtime, we recommend that a spare filter element set is ordered at the same time as the CSF16 and CSF16T filter housing. Example: 1 off Spirax Sarco DN20 CSF16 to pass 100 kg/h saturated steam at 9.0 bar g. Housing to be 1.4301 having NPT connections with Fluoraz seals.
1 off CSF16-SF 15/20 filter element having a 5 micron rating.
1 off CSF16-SF 15/20 spare filter element set having a 5 micron rating.
1 off
3.1 Certification (for filter housing)
10.6 120
TI-P180-43 CMGT Issue 5
Page 20 of 21
CSF16 and CSF16T Stainless Steel Steam Filters
Powered by FlippingBook