Steam traps Bimetallic
8
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Element set
2, 3, 4, 6
5
Strainer screen
SMC32
(3 off)
5, 11
Strainer screen and gasket
SMC32Y
(1 off)
7
Set of cover gaskets
(packet of 3)
11
Strainer cap gasket
(packet of 3)
How to order spares Always order spares by using the descripition given in the column headed 'Available spares' and state the size and type of trap. Warning: Do not dismantle the element set by removing the locking nut ( 4 ) or the setting of the trap will be affected. Example : 1 - Element set for a Spirax Sarco ½" SMC32 bimetallic steam trap.
9*
6 4 2
5.3.3
Element set
SMC32
3
7
5
SMC32Y
8.3 6
5 11
Recommended tightening torques
10*
or mm
Item Part
N m ft-lbf
3 9
Valve seat
24 A / F
115 - 125 85-92
Cover bolts
16 A / F
10 x 30
23 - 27 17-20
10
Strainer cap
27 A / F
120 - 135 89-100
* Note: Items 9 and 10 are not available as spares.
TI-P076-10 CMGT Issue 9
Page 6 of 6
SMC32 and SMC32Y Carbon Steel Bimetallic Steam Traps
Powered by FlippingBook