Pipeline ancillaries Strainers and filters
10
Pressure/temperature limits CSF16
Product Design Reference 1 Pressure/temperature rating
Pressure psi g
PN16
217.5
0
72.5
145
232
290
0
250
482
250
Maximum allowable pressure
PMA
16 bar g 232 psi g
200 178 150
392 352 302
200 178 150
Maximum allowable temperature
TMA
178 °C 352 °F
Maximum operating pressure
PMO
16 bar g 232 psi g
100
212
100
Maximum operating temperature
50
122
50
TMO
178 °C
352 °F
0
32
0
Minimum allowable temperature
-5 °C 23 °F
0
5
10
16
20
0
15
Pressure bar g
Minimum operating temperature
0 °C 32 °F
Product is safe for use under full vacuum conditions
Cold hydraulic test pressure 26.1 bar g 379 psi g
266.8
0
72.5
145
217.5
290
0
482
250
250 200 220
392 352 302
200 178 150
150
Product Design Reference 2 Pressure/temperature rating
212
100
100
Pressure psi g
PN10
217.5
0
72.5
145
232
290
0
72.5
145
217.5
290
122
50 250
50
482
482
250
Maximum allowable pressure
PMA
10 bar g 145 psi g
32
0 200 178 150
0
392 352 302
392 352 302
0 200 178 150
0
5
10
15
20
Maximum allowable temperature
TMA
178 °C 352 °F
18.4
10.6 127
Maximum operating pressure
PMO
10 bar g 145 psi g
212
212
100
100
Maximum operating temperature
TMO
178 °C
122 352 °F
122
50
50
32
32
0
0
5 10 Minimum allowable temperature
-5 °C 23 °F
0
16
20
0
5
10
15
20
266.8
15
0
72.5
145
217.5
290
0
Pressure bar g
482 392 428
250 200 220
250 200 220
Minimum operating temperature
0 °C 32 °F
The product must not be used in this region.
Product is safe for use under full vacuum conditions
302
150
150
Cold hydraulic test pressure 16.3 bar g 236 psi g
266.8
212
100
100
0
72.5
145
217.5
290
0
72.5
145
232
290
CSF16 Pressure/temperature limits continued on next page
482
482 392 428
50 250 200 220
250
122
50
392 352 302
0 200 178 150 0
TI-P180-44 CMGT Issue 4
Page 5 of 19
32
0
0
5
10
15
20
302
CSF16 and CSF16T Stainless Steel Sterile Air Filters 150
18.4
Powered by FlippingBook