32 392 352 302 Pipeline ancillaries Strainers and filters 15 20 18.4
392 352 302
0 200 178 150
0 200 178 150
10
0
5
10
0
Pressure/temperature limits CSF16 (continued)
212
212
100
100
122
122
50
50
Product Design Reference 5 Pressure/temperature rating
32
32
0
0
Pressure psi g
Class 150 20
0
5
10
16
0
5
10
15
20
15
266.8
0
72.5
145
217.5
290
0
Maximum allowable pressure
PMA
18.4 bar g 266.8 psi g
482 392 428
250 200 220
250 200 220
Maximum allowable temperature
TMA
220 °C 428 °F
302
150
150
Maximum operating pressure
PMO
18.4 bar g 266.8 psi g
266.8
0
72.5
145
217.5
290
0
72.5
145
232
290
212 482 392 428 122
100 250 200 220 50
100
482
250
Maximum operating temperature
TMO
200 °C
392 °F
50
392 352 302
0 200 178 150
Minimum allowable temperature
-5 °C 23 °F
32
0
302
150
0
5
10
15
20
0
18.4
Minimum operating temperature
0 °C 32 °F
Pressure bar g
212
212
100
100
Product is safe for use under full vacuum conditions
122
122
50
50
Cold hydraulic test pressure
28 bar g 406 psi g
32
32
0
0
0
5
10
15
20
0
5
10
16
20
18.4
Product Design Reference 6 Pressure/temperature rating
Pressure psi g
PN10
266.8
0
72.5
145
217.5
290
0
72.5
145
217.5
290
482 392 428
482 392 428
250 200 220
250 200 220
Maximum allowable pressure
PMA
10 bar g 145 psi g
Maximum allowable temperature
TMA
220 °C 428 °F
302
302
150
150
10.6 129
Maximum operating pressure
PMO
10 bar g 145 psi g
212
212
100
100
Maximum operating temperature
TMO
200 °C
122 392 °F
122
50
50
Minimum allowable temperature
32
32
0
0
-5 °C 23 °F
0
5
10
15
20
0
5
10
15
20
18.4
Pressure bar g
Minimum operating temperature
0 °C 32 °F
The product must not be used in this region. The product should not be used in this region.
Product is safe for use under full vacuum conditions
Cold hydraulic test pressure 16.3 bar g 236 psi g
TI-P180-44 CMGT Issue 4
Page 7 of 19
CSF16 and CSF16T Stainless Steel Sterile Air Filters
Powered by FlippingBook