UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018

TI-P076-11 CMGT Issue 5

ISMC32 Carbon Steel Bimetallic Steam Trap with Integral Spiratec Sensor

5.3.4

Description The ISMC32 is a carbon steel maintainable bimetallic steam trap fitted with an integral Spiratec sensor and straight connections and has an integral cylindrical Y-type strainer. It can be supplied with a sensor to detect waterlogging and steam leakage (WLS1) or for steam leakage only (SS1). The ISMC32 can be easily integrated into all existing Spiratec monitoring systems. All pressure bearing components are produced by TÜV approved suppliers in accordance with AD-Merkblatt WO/TRD100. Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED). Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

8.3 7

Sizes and pipe connections ½", ¾", and 1" screwed BSP or NPT. ½", ¾", and 1" socket weld ends to BS 3799. ½", ¾", and 1" butt weld ends to EN 12 627.

DN15, DN20 and DN25 standard flange to EN 1092 PN40, ANSI B 16.5 Class 150 and 300, JIS/KS 10K and JIS/KS 20K.

Page 1 of 5

Powered by