Pipeline ancillaries Separators and insulation jackets
10
Dimensions, weight and volume (approximate) in mm, kg and litres
A B C D E F G H J
K Weight Volume
Size Design pressure (bar g)
(mm)
(inches)
(mm)
(kg)
(litres)
14
DN65
20 and 23 25
¾ " 100.5 263 30
420 252 638 219 181 1"
38
14
14
DN80
20 and 23 25
¾ "
489 332 735 273 194 1"
108 318 30
58
31
14
DN100
20 and 23 25
574 337 795 324 180 2"
¾"
125 384 40
83
48
14
DN125
20 and 23 25
656 310 843 377 247 2"
¾" 139.5 436 44
118
66
14
DN150
20 and 23 25
706 347 935 426 273 2"
¾"
140 486 60 154
110
14
DN200
20 and 23 25
858 460 1200 530 372 2"
2"
164 585 60 292
223
14
DN250
20 and 23 25
950 615 1580 600 530 2"
2"
175 688 72 440
376
14
DN300
20 and 23 25
1010 740 1700 600 540 2"
2"
205 698 72 564
415
7.7.33
14
DN350
20 and 23 25
1100 754 1800 700 525 2"
2"
200 816 108 735
623
Centre fixing hole
J
G Air vent
10.7 28
Support bracket
Support bracket viewed from above
Ø 8.5 (DN65 to DN100) Ø 10.5 (DN125 to DN150) Ø 10.5 (DN200) Ø 12.5 (DN250 to DN300) Ø 14.5 (DN350)
E
C
K
B
H
F Drain
How to order Example: 1 off Spirax Sarco DN80 S7 carbon steel separator with PN40 flanges. Suitable for pressures up to 25 bar (please specify design conditions).
D
A
TI-P138-03 CMGT Issue 13
Page 2 of 3
S7 Carbon Steel Separator DN65 to DN350
Powered by FlippingBook