UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Pressure/temperature limits (ISO 6552)

A

Steam saturation curve

C

B

D

Pressure bar g

The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.

A - B Flanged ASME (ANSI) 300. A - C Flanged EN 1092 PN40. A - D Flanged ASME (ANSI) 150.

Body design conditions

ASME (ANSI) 300

PMA Maximum allowable pressure

50 bar g @ 50 °C

TMA Maximum allowable temperature

400 °C @ 35 bar g

Minimum allowable temperature

-60 °C

PMO Maximum operating pressure for saturated steam service

32 bar g @ 350 °C

5.3.11

TMO Maximum operating temperature

350 °C @ 32 bar g

Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco

0 °C

Designed for a maximum cold hydraulic test pressure of

75 bar g

8.3 14

TI-P076-17 CMGT Issue 3

Page 2 of 5

SMC32F and SMC32YF Carbon Steel Integrally Flanged Bimetallic Steam Traps

Powered by