Pipeline ancillaries Sight glasses
10
Dimensions/weights (approximate) in mm (inches) and kg (lbs) Single window
D E
C
F
B
A
Size
A
B
C
D
E
F
Weight
16 (0.63) 19 (0.75) 24 (0.94)
32 (1.26) 35 (1.38) 38 (1.50)
0.6 (1.32) 0.7 (1.54) 0.9 (1.98)
½"
89 (3.50)
64 (2.52)
50 (1.97)
4.8 (0.19)
¾"
87.5 (3.44)
1"
Double window
A D
C
F
C
E
10.8 4
Size
A
B
C
D
E
F
Weight
½" ¾"
32 (1.26) 35 (1.38)
0.9 (1.98)
89 (3.50)
64 (2.52)
1.2 (2.65) 1.9 (4.19) 1.8 (3.97) 2.5 (5.51)
1"
50 (1.97)
4.8 (0.19)
1¼"
108 (4.25)
51 (2.01)
73 (2.87)
1½"
114 (4.49)
57 (2.24)
2"
76 (2.99)
TI-P022-05 CMGT Issue 8
Page 4 of 5
Single Window and Double Window Sight Glasses
Powered by FlippingBook