Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Element set

2, 3, 4, 6

5

Strainer screen

SMC32F (3 off)

5, 11

Strainer screen and gasket

SMC32YF (1 off)

7

Set of cover gaskets

(packet of 3)

11

Strainer cap gasket

(packet of 3)

How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Warning: Do not dismantle the element set by removing the locking nut (4) or the setting of the trap will be affected. Example: 1 - Element set for a Spirax Sarco DN25 SMC32F bimetallic steam trap.

9*

4 6

5.3.14

Element set

2

3

SMC32F

7

SMC32YF

5

* Note: Items 9 and 10 are not available as spares.

8.3 17

5 11

10*

Recommended tightening torques

or mm

Item Part

N m

3 9

Valve seat

24 A/F

115 - 125

Cover bolts

16 A/F

M10 x 30

23 - 27

10

Strainer cap

27 A/F

120 - 135

TI-P076-17 CMGT Issue 3

Page 5 of 5

SMC32F and SMC32YF Carbon Steel Integrally Flanged Bimetallic Steam Traps

Powered by