UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Dimensions/weights (approximate) in mm and kg SMC32F Size ABCEFG Weight DN15 150 94 92 51 - - 3.1 DN20 150 94 92 51 - - 3.7 DN25 160 94 92 51 - - 4.4

Capacities

  



   

SMC32YF Size

ABCEFG Weight

DN15

150 94 92 51 55 28

3.3

DN20

150 94 92 51 56 28

4.0



DN25

160 94 92 51 58 28

4.7





      

Differential pressure bar (x 100 = kPa)

E Withdrawal distance

B

Hot water capacity

Cold water capacity

C

5.3.13

F

A

G Withdrawal distance

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P076-09) supplied with the product. Installation note: The SMC32F and SMC32YF are designed for installation in any position, horizontal or vertical. It is recommended that a non-return valve is fitted when discharging condensate into return lines where backpressure is experienced. It is also recommended that a diffuser is fitted when discharging to atmosphere. Increased backpressure will reduce the temperature of condensate discharge. For further information consult Spirax Sarco. For ease and maintenance, consideration should be given to fitting isolation valves upstream and downstream of the steam trap. Disposal These products are recyclable. No ecological hazard is anticipated with the disposal of these products, providing due care is taken.

8.3 16

How to order Example: 1 off Spirax Sarco DN50 SMC32F carbon steel bodied maintainable bimetallic steam trap having flanged EN 1092 PN40 connections and an integral strainer screen.

TI-P076-17 CMGT Issue 3

Page 4 of 5

SMC32F and SMC32YF Carbon Steel Integrally Flanged Bimetallic Steam Traps

Powered by