Pipeline ancillaries Pressure gauges and temperature gauges
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2021
TI-P027-03 CMGT Issue 7
NPT Pressure Gauge with Syphon and Cock
Description Pressure gauge with 4" (100 mm) diameter dial with units marked in psi and inches Hg for vacuum as appropriate. The gauge is supplied with either: - Ring type syphon tube and cock or a 'U' type syphon tube and cock. - Bourdon tube gauge, constructed in accordance with DIN 16005. For the following options, consult Spirax Sarco: Pressure gauges with BSP connections. A dial with MPa units is available where indicated (*) in the 'Available
pressure range' table below. Available pressure range
Range
0 to 30 psi
Range *
0 to 60 psi
Range *
0 to 100 psi
Steel Note: Where indicated (*) a dial with MPa units is available.
Range *
0 to 160 psi
Range *
0 to 300 psi
Range
30" Hg to 15 psi
7.10.4
Range
30" Hg to 30 psi
Range
30" Hg to 60 psi
Standards The product fully complies with the requirements of the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations. Certification A certificate of conformity is available as standard for this product. A calibration certificate is available by special order at extra cost. Note: All certification / inspection requirements must be specified at the time of order placement. Sizes and pipe connections Pressure gauge
10.10 5
Gauge end Syphon end Cock end Process end
Gauge cock
½" NPT
Ring/'U' syphon
Page 1 of 3
Powered by FlippingBook