Pipeline ancillaries Pressure gauges and temperature gauges
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P027-04 CMGT Issue 7
Pressure Gauge with Integral Restrictor
Description Pressure gauge with 100 mm (3.94") diameter dial with units marked in bar and psi. The gauge is supplied with either:
- Ring type syphon tube and cock or a 'U' type syphon tube and cock. - Bourdon tube gauge, constructed in accordance with DIN 16005.
Suitable for pump applications.
Available pressure range
Options
Range 1 Range 2 Range 3 Range 4 Range 5 Range 6
0 - 1.6 bar
0 - 23 psi
0 - 4 bar
0 - 58 psi
0 - 6 bar
0 - 87 psi
The range 1 to 6 is also available with an MPa scale
0 - 10 bar
0 - 145 psi
0 - 16 bar
0 - 232 psi
0 - 25 bar
0 - 363 psi
Standards The product fully complies with the requirements of the Pressure Equipment Directive (PED). Certification A certificate of conformity is available as standard for this product. A calibration certificate is available by special order at extra cost. Note: All certification/inspection requirements must be specified at the time of order placements.
7.10.8
Sizes and pipe connections Pressure gauge
3/8 " BSP male
(BS 2779)
10.10 9
Gauge end
3/8 " BSP female
(BS 2779)
Gauge cock
Syphon end
3/8 " BSP female parallel
(BS 21)
Cock end
3/8 " BSP male taper
(BS 21)
Ring/'U' syphon
Process end 3/8 " male parallel
(BS 21)
TI-P027-04 CMGT Issue 7
Page 1 of 3
Pressure Gauge with Integral Restrictor
Powered by FlippingBook