Pipeline ancillaries Pressure gauges and temperature gauges
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2023
TI-P027-05 CMGT Issue 12
Sanitary Pressure Gauge
Description The sanitary pressure gauge for clean steam applications is made of stainless steel and can be used in general service conditions where pulsation or vibration exists. It is suitable for corrosive environments and gaseous or liquid media that will not obstruct the pressure system. This comes complete with a pressure relief valve fitted in the top case.
Range 1 Range 2
0 to 6 bar
Available pressure range
0 to 10 bar
Surface finish Surface finish of wetted parts (diaphragm), Ra <0.76 microns, welded seam excluded. Certification Designed, manufactured and approved for Steam and Condensate applications, the Sanitary Product Gauge product range complies with: - (EC)1935:2004 Materials and Articles Intended to come into Contact with Food - (EC)2023:2006 Good Manufacturing Practice for Materials and Articles Intended to come into Contact with Food - (EU)10/2011 Plastic Materials and Articles Intended to come into Contact with Food - FDA Code of Federal Regulations - title 21 - Food and Drugs - GB4806 Chinese National Food Safety Standards
7.10.12
This product is intended to be connected into a system that can operate a food contact compliant process. A list of the materials that could come directly or indirectly into contact with foodstuffs can be found in the Declaration of Compliance available for this product. Note: All certification/inspection requirements must be stated at the time of order placement.
Size and pipe connections ASME BPE (Type B): 1", 1½", 2", 2½", 3"
10.10 13
DIN 32676 A: DN25, DN32, DN40, DN50, DN65, DN80, DN100 DIN 32676 B: DN26.9, DN33.7, DN42.4, DN48.4, DN60.3, DN76.1
TI-P027-05 CMGT Issue 12
Page 1 of 4
Sanitary Pressure Gauge
Powered by FlippingBook