Pipeline ancillaries Air vents and air eliminators
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P010-02 CMGT Issue 12
AV13 Air Vent for Steam Systems
Description The AV13 is a maintainable balanced pressure thermostatic air vent with angled connections. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with a manafacturers' Typical Test Report. Note: All certification/inspection requirements must be stated at the time of order placement.
7.11.2
Sizes and pipe connections 3/8 ", ½" and ¾" screwed BSP T Rp (ISO 7-1) or NPT.
10.11 1
Pressure/temperature limits (ISO 6552)
Body design conditions
PN16
PMA Maximum allowable pressure
16 bar g @ 120 °C
Steam saturation curve
TMA Maximum allowable temperature
250 °C @ 7 bar g
Minimum allowable temperature
-20 °C
PMO Maximum operating pressure
13 bar g @ 220 °C
Pressure bar g
TMO Maximum operating temperature
250 °C @ 7 bar g
The product must not be used in this region.
Minimum operating temperature 0 °C Designed for a maximum cold hydraulic test pressure of 24 bar g
TI-P010-02 CMGT Issue 12
Page 1 of 3
AV13 Air Vent for Steam Systems
Powered by FlippingBook