Pipeline ancillaries Air vents and air eliminators
10
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Strainer screen (state: perforations or mesh and size of strainer)
4 3 3
DN15 to DN100
(packet of 3)
Cap gasket
DN125 to DN200
(1 off)
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of strainer and perforation or mesh required. Example : 1 - Strainer screen, stainless steel having 0.8 mm perforations for a DN50 Spirax Sarco Fig 3716 strainer PN16.
3 4
5 (not an available spare)
Recommended tightening torques
or mm
Item
Size Qty
N m
10.11 8
DN15 and DN20
4
13
M8 x 20
15 - 20
DN25 4
13
M8 x 20
15 - 20
DN32 and DN40 4
13
M8 x 20
15 - 20
DN50 4
17
M10 x 25
22 - 25
DN65 4
17
M10 x 30
22 - 25
5
DN80 6
17
M10 x 30
22 - 25
DN100 6
19
M12 x 35
50 - 60
DN125 8
19
M12 x 40
50 - 60
DN150 8
19
M12 x 40
50 - 60
DN200 8
24
M16 x 50 100 - 110
TI-P081-03 CMGT Issue 10
Page 4 of 4
Fig 3716 SG Iron Strainer - DIN Material
Powered by FlippingBook