Product Handbook 2026 - Volume 2

Pipeline ancillaries Air vents and air eliminators

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P123-16 CMGT Issue 7

AVS32 Stainless Steel Air Vent for Steam Systems

Description The AVS32 is a stainless steel maintainable balanced pressure thermostatic air vent for use on steam systems. It has an integral flat strainer screen and straight connections. All pressure bearing components are produced by TÜV approved suppliers in accordance with AD-Merkblatt WO/TRD100. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1.B. Note: All certification/inspection requirements must be stated at the time of order placement.

Sizes and pipe connections ½ ", ¾ " and 1" screwed BSP T Rp (ISO 7-1) or NPT.

½ ", ¾ " and 1" socket weld ends to BS 3799. ½ ", ¾ " and 1" butt weld ends to EN 12 627. DN15, DN20 and DN25 standard flange to EN 1092 PN40, ANSI B 16.5 Class 150 and 300, JIS/KS 10K and JIS/KS 20K.

10.11 9

TI-P123-16 CMGT Issue 7

Page 1 of 5

AVS32 Stainless Steel Air Vent for Steam Systems

Powered by