UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P623-02 CMGT Issue 10

HP45 Bimetallic Steam Trap

Description The Spirax Sarco HP45 bimetallic steam trap is made of forged steel, and designed for draining high pressure, high temperature steam lines and processes. This steam trap is specially designed for HP steam and has a reinforced stainless steel insert within the body and can be repaired inline. It operates with no loss of steam, and quickly drains air, non-condensable gases and large quantities of cold water on start-up. Normally open in the event of failure, it has a built-in strainer screen and an external device for adjusting the discharge temperature of the condensate. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

5.3.16

Sizes and pipe connections ½", ¾" and 1" screwed BSP T Rp (ISO 7-1)/NPT, socket weld ends to ANSI B 16.11 and butt weld ends to ANSI B 16.25. DN15, DN20 and DN25 Flanged PN63, PN100 and ANSI 600.

8.3 19

TI-P623-02 CMGT Issue 10

Page 1 of 6

HP45 Bimetallic Steam Trap

Powered by