Pipeline ancillaries Air vents and air eliminators
10
Dimensions/weights (approximate) in mm (inches) and kg (lbs) Products each weigh 1kg (2.20 lb) maximum
C
E
B
F
C
A
D (across flats)
A
Sanitary clamp ended variant
Screwed ended variant
Tube ended variant
Standard
Sizes
A B
C Tube
D Screwed
E Screwed
F Sanitary Clamp
Tube
Sanitary Clamp ended variants
49 (1.93) for ½" and ¾", 53 (2.09) for 1"
70 (2.76)
ASME BPE Types A & B
½", ¾" and 1"
Tube ended variants
Imperial = ½", ¾" and 1" DIN/ISO = DN8 ISO (1127 only), DN10, DN15
Imperial 16 swg, DIN11850 Series 2, ISO1127 Series 1
70 (2.76)
106 (4.17)
40 (1.57)
7.11.17
Screw ended variants
70 (2.76)
27, 27, 32, 41 (1.06, 1.06, 1.26, 1.61)
58, 74, 81, 95 (2.28, 2.91, 3.19, 3.74)
¼", ½", ¾" and 1"
Socket BSP + NPT
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P123-23) supplied with the product. Installation note: The unit is designed for installation in vertical lines with the flow upwards to ensure self-draining operation. Do not expose element to superheat conditions since over-expansion may result. Suitable isolation valves must be installed to allow for safe maintenance/replacement.
10.11 24
TI-P123-22 CMGT Issue 14
Page 4 of 5
AVM7 and AVM7 Food+ Balanced Pressure Thermostatic Air Vent
Powered by FlippingBook