Product Handbook 2026 - Volume 2

Pipeline ancillaries Air vents and air eliminators

10

How to order Example: 1 off Spirax Sarco DN15 AVM7 maintainable thermostatic clean steam air vent with tube ends to ISO 1127, Series 1. (21.3 mm O/D x 1.6 mm wall thickness). Tangent length of tube ends to be 40 mm for ease of orbital welding. Body to be self-draining. Suitable for pressures up to 7 bar g (101 psi g). Material certification to EN 10204 3.1.

Spare parts Available parts are shown in solid outline. Parts drawn in a grey line are not available as spares. Available spares Element assembly 4 'O' ring (packet of 3) 3

How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size, type and end connection of the trap. Example: 1 off Element assembly for a Spirax Sarco ½ " AVM7 thermostatic clean steam air vent having screwed NPT connections.

5

7.11.18

4

3

10.11 25

5

Recommended tightening torques

or mm

Item Part

N m ft lbf

5

Nuts and bolts 8 A/F

M5

3 - 4

2 - 3

TI-P123-22 CMGT Issue 14

Page 5 of 5

AVM7 and AVM7 Food+ Balanced Pressure Thermostatic Air Vent

Powered by