UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Materials

9

10

7

8

4

6

5

3

2

1

No.

Part

Material

1 2 3 4 5 6

Body

Steel

ASTM A105N

Valve seat gasket

Stainless steel

AISI 304

Bimetallic element

Stainless steel

Strainer screen

Stainless steel

AISI 304L

Cover gasket

Spiral wound stainless steel and graphite (asbestos free)

8.3 21

Cover

Steel

ASTM A105N

Cover stud

Steel

ASTM A193 Gr. B7

7

Cover nut

Steel

ASTM A194 Gr. 2H

8 9

Blind nut gasket

Stainless steel tanged reinforced graphite

Blind nut

Steel

ASTM A105

10

Lock-nut

Steel

TI-P623-02 CMGT Issue 10

Page 3 of 6

HP45 Bimetallic Steam Trap

Powered by