Pressure/temperature limits Pipeline ancillaries Air vents and air eliminators
10
Pressure psi g
0 14.5 29 43.5 58 72.5 87 102 116 131 145
248 212
230
122
32
Pressure bar g
The product should not be used in this region as damage to the internals may occur.
Body design conditions
PN10
PMA Maximum allowable pressure
10 bar g @ 120 °C
145 psi g @ 248 °F
TMA Maximum allowable temperature
120 °C @ 10 bar g
248 °F @ 145 psi g
Minimum allowable temperature
-10 °C
14 °F
PMO Maximum operating pressure
10 bar g @ 110 °C
145 psi g @ 230 °F
TMO Maximum operating temperature (at all pressures)
110 °C
230 °F
D PMX Maximum differential pressure
8 bar g @ 110 °C
116 psi g @ 230 °F
Minimum operating temperature
0 °C
32 °F
Designed for a maximum cold hydraulic test pressure of
15 bar g
218 psi g
Minimum specific gravity of liquid
0.926
7.11.25
10.11 34
TI-P017-07 CMGT Issue 15
Page 2 of 6
AE30, AE30A, AE30B and AE30C Automatic Air Eliminators/Air and Gas Vents for Liquid Systems
Powered by FlippingBook