Pipeline ancillaries Air vents and air eliminators
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018
TI-P017-16 CMGT Issue 5
AE30LV Automatic Air Eliminator/ Air and Gas Vent for Liquid Systems
Description The AE30LV range of automatic air eliminators/air vents for liquid systems have a lightweight float for use on liquids with a minimum specific gravity of 0.7 and a Viton valve cone for chemical resistance. The body and cap are of a special brass alloy which is dezincification resistant (DZR). It is available as a standard air and gas vent designated AE30LV and with check valve designated AE30LVA. Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED). Certification This product is available with a manufacturer's Typical Test Report. Note: All certification/inspection requirements must be stated at the time of order placement. Sizes and pipe connections Inlet ½" female, outlet ¼" male both BSP or NPT. Pressure/temperature limits
7.11.28
Pressure bar g
The product should not be used in this region as damage to the internals may occur.
Body design conditions
PN10
PMA Maximum allowable pressure
10 bar g @ 120 °C
TMA Maximum allowable temperature
120 °C @ 10 bar g
10.11 39
Minimum allowable temperature
-10 °C
PMO Maximum operating pressure
10 bar g @ 110 °C
TMO Maximum operating temperature
110 °C at all pressures
3 bar g @ 110 °C
D PMX Maximum differential pressure
Minimum operating temperature
0 °C
Designed for a maximum cold hydraulic test pressure of:
15 bar g
Minimum specific gravity of liquid
0.7
AE30LVA shown
Page 1 of 3
Powered by FlippingBook