Product Handbook 2026 - Volume 2

Pipeline ancillaries Air vents and air eliminators

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024

TI-P149-07 CMGT Issue 7

AE10S High Capacity Automatic Air and Gas Vent for Liquid Systems

Description The AE10S is a high capacity float type automatic air and gas vent for liquid systems and is readily maintainable. The body and cover are of cast iron and the valve and seat of stainless steel. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification

The product is available with certification to EN 10204 2.2 for body and cover as standard. Note: All certification/inspection requirements must be stated at the time of order placement.

Sizes and pipe connections ¾" screwed BSP T Rp (ISO 7-1) or NPT.

Pressure/temperature limits

7.11.32

Pressure bar g

The product must not be used in this region.

Body design conditions

PN16

PMA Maximum allowable pressure

16 bar g @ 110 °C

TMA Maximum allowable temperature

200 °C

10.11 43

Minimum allowable temperature

-10 °C

PMO Maximum operating pressure 16 bar g @ 110 °C TMO Maximum operating temperature 200 °C @ 13 bar g Minimum operating temperature -10 °C D PMX Maximum differential pressure 6 bar Designed for a maximum cold hydraulic test pressure of 24 bar g Minimum specific gravity of liquid 0.6

TI-P149-07 CMGT Issue 7

Page 1 of 4

AE10S High Capacity Automatic Air and Gas Vent for Liquid Systems

Powered by