Pipeline ancillaries Air vents and air eliminators
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2021
TI-P149-01 CMGT Issue 10
AE14 SG Iron Automatic Air Vents for Liquid Systems
AE14SV AE14ESV
Description
7.11.38
The AE14 is a range of float type air vents for liquid systems. The body and cover are manufactured in SG iron and the complete unit is readily maintainable. The standard version with a viton valve cone is designated AE14. This model is also available with an inbuilt stop valve fitted to the inlet port designated AE14SV and AE14ESV.
AE14
The AE14E version has an EPDM valve cone. This model is also available with an inbuilt stop valve fitted to the inlet port designated the AE14ESV.
AE14E
AE14S
The AE14S is a stainless steel valve cone version.
Available types AE14
10.11 47
Fitted with a viton valve head (standard version)
AE14E AE14S
Fitted with an EPDM valve head
Fitted with a stainless steel valve head AE14SV Fitted with a viton valve head and stop valve AE14ESV Fitted with an EPDM valve head and stop valve
Standards These products fully comply with the requirements of the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations and carry the mark when so required.
Certification The product is available with material certification to EN 10204 2.2. Note: All certification/inspection requirements must be stated at the time of order placement.
Page 1 of 5
Powered by FlippingBook