Pipeline ancillaries Air vents and air eliminators
10
Pressure/temperature limits
Pressure psi g
0 20 40 60 80 100 120 140 160 180 200 220
100 127 150 200 250
100 200 300 400 482
The product must not be used in this region.
A B C
A - D AE14S B - D AE14 and AE14SV C - D AE14E and AE14ESV
0 50
D
0 2 4 6 8 10121416
Pressure bar g
Body design conditions
PN16
PMA Maximum allowable pressure @ 110 °C (230 °F)
16 bar g (232 psi g)
TMA Maximum allowable temperature @ 13.6 bar g (197.3 psi g)
250 °C
(482 °F)
Minimum allowable temperature
0 °C
(32 °F)
PMO Maximum operating pressure
16 bar g
(232 °F)
AE14E and AE14ESV @ 15.5 bar g (224.5 psi g)
127 °C
(261 °F)
AE14 and AE14SV @ 14.5 bar g (210 psi g)
TMO Maximum operating temperature
200 °C
(392 °F)
AE14S @ 13.6 bar g (197.3 psi g)
250 °C
(482 °F)
Minimum operating temperature
0 °C
(32 °F)
∆PMX Maximum differential pressure
14 bar g (203 psi g)
Designed for a maximum cold hydraulic test pressure of:
24 bar g (348 psi g)
Minimum specific gravity of liquid
0.6
Dimensions/weights (approximate)
7.11.40
AE14ESV, AE14SV
AE14, AE14E, AE14S
mm and kg Size A B C D E F G HWeight
mm and kg Size A B C D E F GWeight
½" ¾"
½" ¾"
148 114 65 129 105 76 60 147 2.7
147 114 80 114 105 60 60 2.5
A
A
B
B
C
C
E
10.11 49
D H
D
F
F
G
E
G
inches and lbs Size A B C D E F G HWeight
inches and lbs Size A B C D E F GWeight
½" ¾"
½" ¾"
5.82 4.48 2.55 5.07 4.13 2.99 2.36 5.78 5.95
5.78 4.48 3.14 4.48 4.13 2.36 2.36 5.51
TI-P149-01 CMGT Issue 10
Page 3 of 5
AE14 SG Iron Automatic Air Vents for Liquid Systems
Powered by FlippingBook