Sizes and pipe connections Inlet ½ " female BSP or NPT Outlet ¼ " male BSP or NPT Pipeline ancillaries Air vents and air eliminators
10
Pressure/temperature limits
Pressure psi g
0 14.5 29 43.5 58 72.5 87 101 116 130 145 302
230
212
122
32 14
Pressure bar g
The product must not be used in this region.
Body design conditions
PN10
PMA Maximum allowable pressure
10 bar g @ 150 °C 145 psi g @ 302 °F
TMA Maximum allowable temperature
150 °C @ 10 bar g
302 °F @ 145 psi g
Minimum allowable temperature
-10 °C
14 °F
PMO Maximum operating pressure
10 bar g @ 110 °C 145 psi g @ 230 °F
TMO Maximum operating temperature
110 °C @ 10 bar g
230 °F @ 145 psi g
Minimum operating temperature
-10 °C
14 °F
8 bar g
116 psi g
D PMX Maximum differential pressure
Designed for a maximum cold hydraulic test pressure of:
15 bar g
218 psi g
Minimum specific gravity of liquid
0.926
10.11 60
TI-P017-02 CMGT Issue 12
Page 2 of 5
AE36 and AE36A Automatic Air Eliminators/Air Vents for Liquid Systems
Powered by FlippingBook