Pipeline ancillaries Air vents and air eliminators
10
Materials
10
9
1
6
8
5 7
2
4
3
No.
Description
Material
1 2 3 4 5 6 7 8
Cap
Austenitic stainless steel type 316L
ASTM A351 CF3M
Cap 'O' ring
Green Viton 75
Body
Austenitic stainless steel type 316L
ASTM A351 CF3M
10.11 61
Float
Acetal co hostaform/stainless steel
Valve head
EPDM
Valve seat
Stainless steel
BS 970 431 S29
Bracket/lever assembly
Stainless steel
BS 1449 304 S11
Screw
Stainless steel
BS 4183 18/8
9
Check valve ball (AE36A only)
Stainless steel
AISI 440 B
10
Circlip
Stainless steel
BS 970 302 S25
TI-P017-02 CMGT Issue 12
Page 3 of 5
AE36 and AE36A Automatic Air Eliminators/Air Vents for Liquid Systems
Powered by FlippingBook