UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Air vents and air eliminators

10

Materials

10

9

1

6

8

5 7

2

4

3

No.

Description

Material

1 2 3 4 5 6 7 8

Cap

Austenitic stainless steel type 316L

ASTM A351 CF3M

Cap 'O' ring

Green Viton 75

Body

Austenitic stainless steel type 316L

ASTM A351 CF3M

10.11 61

Float

Acetal co hostaform/stainless steel

Valve head

EPDM

Valve seat

Stainless steel

BS 970 431 S29

Bracket/lever assembly

Stainless steel

BS 1449 304 S11

Screw

Stainless steel

BS 4183 18/8

9

Check valve ball (AE36A only)

Stainless steel

AISI 440 B

10

Circlip

Stainless steel

BS 970 302 S25

TI-P017-02 CMGT Issue 12

Page 3 of 5

AE36 and AE36A Automatic Air Eliminators/Air Vents for Liquid Systems

Powered by