UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Air vents and air eliminators

10

Pressure/temperature limits (ISO 6552)

0 100 127 200 225 300

The product must not be used in this region. The Viton and EPDM soft seat versions should not be used in this region or beyond their maximum operating temperature as damage to the internals may occur.

B A C

D

20

25

*14

15

10

0

5

Pressure bar g

*PMO Maximum operating pressure 14 bar g. A - D Flanged ASME (ANSI) 300.

B - D Flanged EN 1092 PN40. C - D Flanged ASME (ANSI) 150.

Body design conditions

PN25

PMA Maximum allowable pressure

25 bar g

TMA Maximum allowable temperature

300 °C

PMO Maximum operating pressure

14 bar g

AES14

200 °C

TMO Maximum operating temperature

AES14S

225 °C

AES14E

127 °C

Minimum operating temperature

-20 °C

Designed for a maximum cold hydraulic test pressure of

37.5 bar g

Minimum specific gravity of liquid

0.75

Dimensions/weights (approximate) in mm and kg Size A B C D E Withdrawal distance Weight ½" 135 97 48 162 135 3.73 ¾" 135 97 48 162 135 3.73

Capacities

7.11.50

  





D

B

  

10.11 67



A

      

   

 

Differential pressure bar (x 100 = kPa)

C E

TI-P149-14 CMGT Issue 3

Page 3 of 4

AES14, AES14S and AES14E Austenitic Stainless Steel Automatic Air Vents for Liquid Systems

Powered by