UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Vacuum breakers

10

Materials

1

5

2

4

No.

Part

Material

1 2 4 5

Cap

Stainless steel

AISI 303

Valve (internal)

Stainless steel

AISI 440 C

Body

Stainless steel

AISI 303

Gasket

Stainless steel

AISI 304

Pressure/temperature limits

Pressure psi g

0

72.5

145

218

290

363

752 572 392 212 32

Steam saturation curve

Pressure bar g

The product must not be used in this region.

Body design conditions

PN25

PMA Maximum allowable pressure

25 bar g @ 120 °C 363 psi g @ 248 °F

10.12 74

TMA Maximum allowable temperature

400 °C @13 bar g

752 °F @ 189 psi g

Minimum allowable temperature

-48 °C

-54.4 °F

PMO Maximum operating pressure for saturated steam service

21 bar g

305 psi g

TMO Maximum operating temperature

400 °C @ 13 bar g

752 °F @ 189 psi g

Minimum operating temperature

0 °C

32 °F

Note: For lower operating temperatures consult Spirax Sarco Designed for a maximum cold hydraulic test pressure of:

38 bar g

551 psi g

TI-P095-01 CMGT Issue 1

Page 2 of 3

VBS21 and VBS21 Food+ Vacuum Breaker

Powered by